Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

SGC, Coolant Valve, External Pilot Solenoid

  • Applicable fluid: Coolant.
  • Large flow rates, up to 1000 l/min.
  • Long service life, up to 5 million cycles.
  • Low power consumption 0.35 W.
  • Auto switches can be mounted in SGC 2, 3 and 4.

Configure your product

 
Series
Valve Type
Seal Material
Pressure Range
Thread
Port Size
Pilot Valve
Voltage
Electrical Entry
Surge Voltage Suppressor
Manual Override
Bracket Mounting Position
Auto Switch
Lead Wire
Number
Made to Order