Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

SS5Y9-43SA, 9000 Series, Base Mounted Manifold, Serial Transmission System, Integrated

  • SY9000 series base mounted manifold, EX510 Gateway system
  • SI unit output: NPN (+COM) or PNP (-COM)
  • 16 stations maximum as standard
  • P, R port threads: Rc, NPT, NPTF or G
  • One-touch fittings available
  • Option: CE compliant

Configure your product

 
SI Unit
Valve Stations
P, R Port Thread
SUP/EXH Block
A, B Port Size
Thread
Option
CE-Compliant