Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

3 Finger Gripper, Wedge Cam Style, Standard with Dust Cover - 25A-MHSJ3

  • Compatible with battery manufacturing
  • Bore sizes (mm): 10, 16, 20, 25, 32
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Configure your product

 
Bore Size
Dust Cover
Auto Switch
Lead Wire or Pre-wired Connector
Number