Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

SV1000-4000, Single Valve, Subplate Type, IP67 Protection

  • Single valve, sub-plate type
  • IP67 protection
  • Fluid: air
  • Port sizes: 1/8, 1/4, 3/8, 1/2
  • Thread types: Rc, G, NPT, NPTF

Configure your product

 
Series
Function
Pilot
Voltage
M12 Waterproof Connector
Light & Surge Suppressor
Manual Override
Port Size
Thread
Made to Order