Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VG342, 3 Port Solenoid Valve, Pilot Poppet

  • Light Weight: 1.1kg.
  • Large Flow Capacity: 1/Nl/min 12857.65
  • Low Power Consumption.
  • No lubrication required.
  • Possible to use in vacuum or under low pressures.
  • Changeable actuation: N.C., N.O. or External pilot.
  • Can be used as a selector or divider valve (External pilot).

Configure your product

 
Pilot
Voltage
Lead Wire
Surge Voltage Suppressor
Port Size
Thread
Passage
Option
CE-Compliant