Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

ZKJ – Vacuum Manifold for Fieldbus System

  • PROFINET and IO-Link communication for remote batch setting/monitoring
  • Up to 16 ejectors in a single manifold
  • Energy saving function, with up to 90 % air consumption reduction
  • Suction flow rate up to 74 L/min with a vacuum pressure of -89 kPa
  • Prevents work pieces from dropping suddenly when the power goes out or is turned off
  • Exhaust sealing function for the quick release of workpieces
  • IP65 enclosure and M12 connector.

Configure your product

 
Stations
SI Unit
U-side End Plate and Supply (P) Port