Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

ZP3P-TWJT, Suction Cup /Oval Bellows Type, with Adapter

  • Pad Sizes: 15 x 35, 25 x 60, 35 x 80 mm
  • Connection thread: G1/4, G1/8, M5 x 0.8, M8 x 1.25, M10 x 1, M14 x 1, M6 x 1, Rc1/8
  • Shapes: Oval Bellows Type
  • Materials: Silicone Rubber Compliant with FDA21CFRSS1772600 and (EC) No. 1935/2004
  • Blue pad, with thin film skirt and special shaped rib
  • With flat attachment as option to reduce wrinkles.

Configure your product

 
Pad Diameter
Attachment
Connection Thread
Vacuum Inlet