Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

C(D)G1Y-Z, Smooth Air Cylinder, Low Friction, Low Speed, Double Acting

  • Minimum operating pressure 0.01 to 0.02 MPa
  • The smooth operation can be maintained even at low speeds (5mm/sec)
  • Bi-directional low-friction allows smooth operation during cylinder extend and retract
  • Smooth operation with less sticking and slipping
  • Pressure can be controlled regardless of its direction

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
Rod End Thread
Auto Switch
Lead Wire or Prewired Connector
Number