Using SMC flow controls with built in one-touch fittings  minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls  allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch)  and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.