Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Pilot Operated 2-Port Solenoid Valve for High-Pressure Water – JSXH-X2

Your all-round valve

  • Guarantee flow even at high pressures – Can be used up to 10 MPa
  • Withstand your most adverse environmental conditions – Stainless steel coil cover and IP67 enclosure
  • Ease your maintenance – Coil and main valve can be replaced by simply removing the clip.

Ve daha fazlası

  • Applicable fluid: water
  • Port size: 3/8” to 1/2”
  • Flow rate up to 1.9 (Kv)
  • Orifice diameter: 12 mm.

Configure your product

 
Port Size
Thread Type
Rated voltage
Electrical Entry
Option