Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

MK-Z

MK-Z
Following customer requests for range of easy to maintain rotary clamp cylinders with a good selection of stroke variations and dual mounting options, our R&D engineers have simply taken the best features of two existing SMC products – Series MK and MK2 - and put them together in our newly amalgamated and improved Series MK. Available in bore sizes from 12 to 63mm and in clamp stroke lengths up to 50mm depending on the selected model, the new MK Series helps answer our customer's needs with the option of both body and through hole mounting selections and easy maintenance possibilities with fully replaceable seals and guide pins. Designed for use with our compact D-M9 auto switch, which can be mounted on all four sides (only 2 sides in the case of 20 and 25mm) these new rotary clamp cylinders when required can also be used in conjunction with our magnetic field resistant auto switch Series D-P3DW.

Katagoriler

No results found that matches your search criteria