Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

MRQ*32/40, Rotary Actuator

The MRQ provides linear and rotary motion either simultaneously or alternately. It meets many handling applications, is simple to use, and when combined with SMC grippers, provides combined motions for picking, transferring, and rotation. Available in 32 and 40mm bores with strokes from 5 to 100mm; rotation from 90° to 180°. Connection ports are available on both sides of the cylinder, as well as end-of-stroke sensing for all positions.

Configure your product

 
Thread
Mounting
Size
Stroke
Air Cushion
Rotation Angle
Auto Switch
Lead Wire or Pre-wired Connector
Number