Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

2 Finger Gripper, Parrallel Style, With Dust Cover, Big Bore Size - MHZJ2-X6100

  • Maximum gripping force per finger 318 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

 
Bore Size
Dust Cover
Auto Switch
Lead Wire or Pre-wired Connector
Number
Special Specifications