Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

VR12*1F, Transmitter - AND Valve with One-touch Fitting

  • Maximum operating pressure: 1MPa (145 psi)
  • Minimum operating pressure: 0.05MPa (7 psi)
  • Proof pressure: 1.5MPa (218 psi)
  • Ambient and fluid temp: -5° to 60°C (23° to 140°F) (with no freezing)