Product selection
×

Go to details
Part number

My account

×

Product catalogue

Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, All Metal Exterior, Elbow - ASB

Endurance is ensured

  • Get environmental resistance – All metal exterior design
  • Install and remove the tube in the easiest way – More space beneath the tube
  • Improve machine efficiency in robot applications – Approximately 28 % lighter than previous series.

More features and functions

  • Environments with welding spatter, dust and ultraviolet radiation
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Konfigurer dit produkt

 
Body Size
Control Type
Thread Type
Port Size
Applicable Tubing O.D.
Seal Method
Option
Lock Nut