Produktvalg
×

Go to details
Part number

My account

×

Product catalogue

Antibacterial Air Combination Unit – HF2-BAC

Purify your air of bacteria

  • Sanitise compressed air – Antibacterial activation value 4 or higher according to JIS L 1902
  • Blow safely on food – Bacteria capture performance LRV ≥ 9
  • Remove oil mist from the air – Oil concentration on the outlet side: 0.003 mg/m³ or less
  • Prevent bacteria growth on product surfaces – Antibacterial coating.

More features and functions

  • NSF-H1 grade grease and FDA compliant
  • Max. flow rate 800 l/min
  • Modular connection
  • Port sizes: 1/4, 3/8, 1/2.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.