Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Product catalogue

Round Air Cylinder - CG1-Z

Your most versatile partner

  • Reduce your maintenance labours – Clean profile design for no foreign matter accumulation
  • Adapt it easily to your application requirements – Wide range of variations available
  • Get design and mounting flexibility – Male and female rod end styles as well as various mounting brackets options can be selected.

More features and functions

  • Bore sizes (mm): 20 ~ 100
  • Strokes up to 1500 mm
  • Rubber bumper or air cushion
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing, clean room
  • Auto switch capable.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Magnet
Bore Size
Stroke
  []
Thread
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number