Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

C(D)QP2B, Compact Cylinder, Single Acting, Single Rod, Axial Piping

  • Double acting, single rod, compact cylinder
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50
  • Standard stroke range (mm): 5, 10, 20
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Can mount small auto switches on 4 surfaces.

Konfigurer dit produkt

 
Magnet
Bore Size
Port Thread Type
Stroke
  []
Action
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number