Product selection
×

Go to details
Part number

My account

×

Produktkatalog

D-F8N/F8P/F8B, Solid State Switch, Direct Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 2.5 to 80mA.

Configure your product

 
Model
Lead Wire Length