Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

D-M9NWV/M9PWV/M9BWV-588, 2 Colour Indication Style Solid State Switch, Direct Mounting, Grommet, Perpendicular, ATEX category 3

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 40mA.

Konfigurer dit produkt

 
Model
Lead Wire Length