Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, Elbow - AS*2*1F

  • Port Size: M3, M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 2 to Ø 12 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Konfigurer dit produkt

 
Size
Style
Control Method
Thread
Port Size
Tube Size
Option
Fixed Orifice
Made to Order
Lock Nut