Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, Flame Resistant, Elbow - AS*2*1F-W2

  • Flame resistant resin (Equivalent to UL-94 Standard V-0)
  • Port Size: M5, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 6 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 1 MPa.

Konfigurer dit produkt

 
Size
Control Method
Port Size
Tube O.D.