Produktvalg
×

Go to details
Part number

My account

×

Produktkatalog

3 Finger Gripper, Wedge Cam Style, Long stroke - MHSL3

  • Maximum gripping force 1320 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Konfigurer dit produkt

 
Bore Size
Thread Type
Auto Switch
Lead Wire or Pre-wired Connector
Number
Special Specifications