Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

LVD-Z***-F/FN, High Purity Chemical Valve, Integral Fittings Flare (LQ3)

  • Air operated.
  • Material: Body (PFA), Actuator section (PVDF).
  • Type of fitting: LQ3.
  • Orifice diameter: 4 to 22 mm.
  • Options: With flow rate adjustment, With indicator, High back pressure (0.5 MPa).

Konfigurer dit produkt

 
Body Class
Valve Type
Applicable Tubing Size
Pilot Port Thread Type
Pilot Port Position
Material
Option