Product selection
×

Go to details
Part number

My account

×

Produktkatalog

Secondary Battery - 25A-LEFS

  • Body size: 16, 25, 32 and 40 mm
  • Stroke: 50 to 1000 mm
  • Acceleration: up to 3000 mm/s²
  • Speed: up to 1200 mm/s
  • Step and servo motor types
  • Encoder: incremental
  • Copper and zinc free (Except some accessories)
  • Grease can be use in a dew point as low as -70 ºC.

Konfigurer dit produkt

 
Series
Accuracy
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor Option
Positioning Pin Hole          
Actuator Cable type
Actuator Cable Length
Controller/Driver Type
I/O Cable, Communication Plug
Protocol
Suffix
Controller/Driver Mounting
Option/JXC Cable Length