Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

SS5Y5-45P, 5000 Series, Stacking Manifold, DIN Rail Mount, Flat Ribbon Cable Connector

  • Manifold for SY5000 base mounted valves
  • Connector box can be mounted on D or U side
  • Common supply and exhaust can be located on U, D
    or both sides
  • Maximum 20 stations (26 pin); 16 stations (20 pin) and
    8 stations (10 pin) available as standard
  • DIN rail mounted
  • 26, 20 or 10 pin flat connector for connection to valves
  • 6 port sizes available

Konfigurer dit produkt

 
Common
No.of Pins
Connector Mounting Position
Valve Stations
SUP/EXH Block Mounting
Pilot Type
A, B Port Size
Voltage Specification
Option
CE Marked