Produktvalg
×

Go to details
Part number

My account

×

Produktkatalog

SY7000, Plug-in Sub-plate

When our R&D engineers redesigned our popular SY 5 port solenoid range, they had one objective - to develop an all purpose solenoid valve range offering impressive functionality. The result is our new Series SY3000/5000. Extremely compact but with outstanding flow rate performance - up to 80% higher than our previous SY models - our new SY range can now operate faster with reduced cycle times. Designed with easy mounting and fast replacement in mind, our engineers have also designed the new SY so that both 3000 and 5000 valve sizes can be used in same manifold thereby providing greater flexibility and economical operation. Available with either rubber or unique metal seal options, the metal seals are particularly suitable for higher operating frequencies and offer extended lifetime performance.

Konfigurer dit produkt

 
Series
Actuation
Mounting/Porting
Seal
Pilot Specification
Pilot Valve
Coil specification
Rated Voltage
Light/Surge Suppressor/Common Specification
Manual Override
A B Port Size
A,B Port Thread Type
Mounting Option
Wiring Specification
Port Location
Sub-Plate Thread
NA