Produktvalg
×

Gå til detaljer
Varenummer

My account

×

Produktkatalog

VQC5000, 5 Port Solenoid Valve, Base Mounted, Plug-in

  • Replacement of existing VQ100 pilot valve with new V100 pilot valve.
  • Reduced power consumption: 0.4 W (low wattage type), 0.95 W (standard).
  • Improved operating range for low wattage type: 1.0 MPa.
  • Compact design (25/41 mm valve pitch) with high flow capacity (up to 4350 l/min).
  • Others: new locking type (manual override), plug-in compatible sub-plate type.

Konfigurer dit produkt

 
Actuation
Seal
Configuration
Coil Voltage
Light/Surge Voltage Suppressor
Manual Override
Piping Specification
Port Size
Thread