Produktvalg
×

Go to details
Varenummer

My account

×

Product catalogue

VV100

VV100
Following Electronic and Semiconductor Industry requests for a compact manifold unit with integral 3-port solenoid valves, we are pleased to launch our new Series VV100 Integrated Manifold Unit. Designed with space-saving and ease-of-use in mind, our R&D engineers have cleverly integrated two single 3-port solenoid valves into each valve station thereby reducing the unit's overall dimension. By adopting this unique feature, VV100 manifold units can now be built up to 146.4mm in length by simply changing the length of the manifold's tie rod and by adding or removing the number of plug-in (D-sub connector) or hard wired valve stations. Energy saving has also been considered as individual valves can be ordered with a power saving circuit, reducing the energy consumption from 0.4W as standard; to only 0.15W when using the continuous duty model. And as each valve can be manually turned off, safe maintenance is guaranteed. Series VV100 is suitable for both direct or bracket mounting and can also accommodate various piping sizes including our miniature 2mm one-touch fittings.

Categories

Der blev ikke fundet nogen resultater, der matchede dine kriterier