Product selection
×

Go to details
Part number

My account

×

Product catalogue

Round Air Cylinder - CG1-Z

Your most versatile partner

  • Reduce your maintenance labours – Clean profile design for no foreign matter accumulation
  • Adapt it easily to your application requirements – Wide range of variations available
  • Get design and mounting flexibility – Male and female rod end styles as well as various mounting brackets options can be selected.

And much more

  • Bore sizes (mm): 20 ~ 100
  • Strokes up to 1500 mm
  • Rubber bumper or air cushion
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing, clean room
  • Auto switch capable.

  • This product is being discontinued and will be replaced by CG1-Z1 series. Update details here.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Mounting
Style
Bore Size
Thread
Stroke
  []
Option
Lock Style
Auto Switch
Lead Wire or Pre-wired Connector
Number
Auto Switch Mounting Bracket