Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)S1W, Air Cylinder, Double Acting Double Rod (Lube Type)

C(D)S1W, Air Cylinder, Double Acting Double Rod (Lube Type)
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Air cylinder, double acting, double rod, lube type
  • Bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
  • Mountings: basic, foot, flange, trunnion
  • Rod boots and cushions available
  • Auto switch capable for 125mm~200mm bores

Magnet
Mounting
Tube Material
Bore Size
Thread Type
Stroke
Suffix for Cylinder
Auto Switch
Lead Wire or Prewired Connector
Number

Spares & Accessories

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Part Number
Product description
Additional information