Discover more about
Explore More
Do you need help with your product selection?
Are you keen on a technical approach to wireless in modern production?
Help & Support
Manuals & downloads
Resources
Know SMC
Our commitments
News & Events
Take your Air Management System to the next level with dedicated monitoring tools that collect data, highlight trends and support predictive maintenance. Built for precision and ease of use, these tools enable data-driven decisions for achieving the best performance.
This monitoring software will allow you to collect data from Air Management System units installed on-site. You will be able to visualise, log and graph the recorded information, as well as command the system into standby and isolation modes.
Applicable product: PROFINET and Ethernet/IP™ compatible type (AMS*-*-PN/EN-* and EXA1-*-PN/EN-*). EtherCAT compatible type is not an applicable product.
Please read the instruction manual carefully and make sure you understand the contents of this software before proceeding to the monitoring software download.
Which languages are available?
The monitoring software supports English, Spanish and Japanese.
Is data analysis supported?
The software does not support data analysis. The aim of the program is to log data, so further analysis should be carried by the user.
Can I use this software as a continuous monitoring solution?
The program is intended for introductory monitoring of Air Management System. For further continuous monitoring onsite, the use of another solution is advised.
Can remote Air Management System units be monitored?
Only base units can be monitored through this software. Remote units are not supported.
In collaboration with Schneider electrics, SMC has developed a monitoring software that can be implemented in their ST6000 series HMI panel. This software enables the following features:
Try the sample project file to visualise the air consumption reduction effects of your Air Management System and become one step closer to levelling up your compressed air management.
Contact an SMC expert now.