Product selection
×

Go to details
Part number

My account

×

Product catalogue

LVD-V***-F/FN, High Purity Chemical Valve, Integral Fittings Insert Bushing (LQ1)

  • Air operated.
  • Material: Body (PFA), Actuator section (PVDF).
  • Type of fitting: LQ1.
  • Orifice diameter: 4 to 22 mm.
  • Options: With flow rate adjustment, With bypass, With indicator, High back pressure (0.5 MPa).

Configure your product

 
Body Class
Valve Type
Applicable Tubing Size
Port B (Out) Different Dia. Size
Pilot Port Thread Type
Pilot Port Position
Material
Option