Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-A73H/A80H-588, Reed Switch, Rail Mounting, Grommet, In-line, ATEX category 3

SMC’s reed sensors offer dependable detection, available in standard and 2-colour indication for enhanced visibility.

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Power voltage: 100, 200VAC/100V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJ2, CDVJ, CDQ2, CDXW, CDY1S, CY1L, RSDQ, MDU, CE1, MK, MK2, CXT.

Configure your product

 
Model
Lead Wire Length