Product selection
×

Go to details
Part number

My account

×

Step Motor Controller - JXCE1/EF/91/P1/D1/L1/LF/M1 | SMC Europe

Product catalogue

Step Motor Controller - JXCE1/EF/91/P1/D1/L1/LF/M1

Step Motor Controller - JXCE1/EF/91/P1/D1/L1/LF/M1
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • EtherCAT, PROFINET, EtherNet/IPTM, DeviceNetTM, IO-Link and CC-Link compatible
  • STO sub-function available in IO-Link & EtherCAT version
  • Compatible actuators: LEY/LEYG, LEFS/LEFB, LES/LESH, LER, LEL, LEP, LEH, LEM
  • Dual communication port IN/OUT (not for JXCL1. For JXCD1, transition wiring is possible using a branch connector)
  • Two types of operation command: step no. defined operation and numerical data defined operation.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
 
Driver Type
Driver Mounting
Communication Plug Connector
Actuator type
Table Accuracy
Bore Size
Bearing Type
Motor Mounting Position
Lead
Finger Option
Motor size
Max. rotating torque (Nm)
Lead screw type (For LEPY, LEPS)
Stroke
Rotation Angle

Related Products