Product selection
×

Go to details
Part number

My account

×

Product catalogue

ZL3/ZL6, Multi-stage Generator

ZL3/ZL6, Multi-stage Generator
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Nozzle diameter: Ø1.5 or Ø1.9 mm.
  • Double port branch specification selectable.
  • Maximum suction flow rate: 300 l/min(ZL3); 600 l/min(ZL6) (ANR).
  • Air consumption: 135 or 150 l/min(ZL3); 270 or 300 l/min(ZL6) (ANR).
  • Basic model weight: 390 g(ZL3); 470 g(ZL6).
  • Exhaust specifications: built-in silencer (standard), port exhaust.
  • Vacuum pressure sensor options: digital vacuum pressure switch, vacuum pressure gauge, vacuum adapter.
  • Standard supply pressure: 0.35 or 0.5 MPa.

 
Max. Suction Flow Rate
Supply Pressure
Vacuum (2/V) Port Size/Supply (1/P) Port Tubing O.D
Exhaust Method
Supply Valve/Release Valve Combination
Rated voltage
Electrical Entry
Light/Surge Voltage Supprressor
Manual Override
Vacuum Pressure Sensor
Output
Unit
Lead Wire
Option

Related Products