Product selection
×

Go to details
Part number

My account

×

Product catalogue

AF20-D to AF60-D, Air Filter

  • ISO 8573-1:2010 compliant
  • Nominal filtration rating 5 µm
  • Maximum flow rate up to 12500 l/min (ANR, 0.7MPa).

Configure your product

 
Body Size
Thread
Port Size
Mounting
Float type auto drain
Bowl type
Indicator
Drain Port
Flow Direction
Drain Cock w/Barb Fitting
Pressure Unit