Product selection
×

Go to details
Part number

My account

×

Buy AF20-D to AF60-D, Air Filter online | SMC UK

Product catalogue

AF20-D to AF60-D, Air Filter

AF20-D to AF60-D, Air Filter
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • ISO 8573-1:2010 compliant
  • Nominal filtration rating 5 µm
  • Maximum flow rate up to 6000 l/min (ANR, 0.7MPa).

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
 
Body Size
Thread
Port Size
Mounting
Float type auto drain
Bowl type
Filter Regulator Drain Port
Flow Direction
Drain Cock w/Barb Fitting
Pressure Unit

Related Products