Product selection
×

Go to details
Part number

My account

×

Buy Thermo-dryer - IDH online | SMC UK

Product catalogue

Air Temperature Controller, Thermo-dryer - IDH

Thermo-dryer - IDH
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Outlet air temperature adjustment range: 15 to 30 °C
  • Outlet air temperature stability: ±0.1 °C
  • Outlet air set pressure range: 0.15 to 0.85 MPa
  • Outlet air pressure dew point: 10 °C
  • Nominal filtration rating: 0.01 µm.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
 
Size
Combination of built-in products
Option