Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-MHL2-Z, 2 Finger Gripper, Parrallel Style, Improved Design

  • Compatible with battery manufacturing
  • Maximum gripping force per finger 396 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.1 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

 
Bore Size
Thread
Opening/Closing Stroke
Auto Switch
Lead Wire or Prewired Connector
Number