When the natural build up of static electricity causes production line or machine function problems, its early detection and eradication can often be the difference between success and failure. Today, engineers and production staff can now simply check the electrostatic potential of an object and establish an immediate reading thanks to the new handheld electrostatic sensor Series IZH10 from world automation experts SMC.Powered by two standard AA batteries, the lightweight IZH10 is extremely portable and its sensor and separate compact display unit can be used in even the tightest of spaces. Being both precise and accurate the IZH10 can effectively measure electrostatic potential in various situations and, as an example, a charge potential of ±20kV  can be detected in a circular areas with a diameter of only 180mm at a distance of 50mm. When used in continuous mode, the sensor and display can also operate for over 15 hours before its low battery warning light confirms that replacement batteries are required.Further functions of the IZH10 include an automatic battery saver which effectively turns the sensor off after 5 minutes of  non-operation,  a back light display to ensure that readings can be seen even in the darkest of locations,  the option to adjust the sensor display to zero and the ability of the display to indicate and store both maximum and minimum potential readings.