All about
Explore More
Do you need help with your product selection?
Easy setup, low weight and improved operational reliability with SMC’s wireless system
Help & Support
Manuals & downloads
Resources
Know SMC
Our commitments
News & Events
Find here the product series that comply with the safety standards required for the United States (UL) and Canada (CSA). This guide provides certification details by model, facilitating the selection of compliant components for your projects and installations in North America
AV-A
JSX (Listed)
JSX (Recognized)
JSX-X160 (Listed)
JSX-X181 (Recognized)
JSX-X184 (Recognized)
JSXD (Listed)
JSXD (Recognized)
JSY
New SY3000/5000/7000
53-SY
LVM
LVMK
S070
SV1000/2000/3000
SY300/500
SY3000/5000/7000/9000 (Legacy)
SYJ
V100
VDW
VF
VFS / NVFS
VFN
VG342
VP
VP346E/546E/746E/946E
VP500/700-X536/538/555
VPX406
VQ1000/2000
VQC2000/4000
VX2
VXD
VXK
VXZ
SY3000/5000/7000/9000
VX2/VX3
SJ
UL 429 and CSA C22.2 No. 139 (File No. MH11419)
UL Certificate of Compliance
CSA Certificate of Compliance
UL 429 (File No. MH11419)Certificate of Compliance
CSA C22.2 No. 139 (File No. MH11419)Certificate of Compliance
JSY1000 and JSY3000 Plug-In Certification (Recognized)
JSY5000 Plug-In Certification (Recognized)
UL 913 and CSA C22.2 No. 157 (File No. E327452)Certificate of Compliance
UL 429 No. 139 (File No. MH11419)Certificate of Compliance
CSA C22.2 No. 139(File No. MH11419)Certificate of Compliance
UL 429 and CSA C22.2 No. 139 (File No. MH11419)Certificate of Compliance
UL 429 (Certificate No. UL-US-L001085-6)Certificate of Compliance
CSA C22.2 No. 139 (Certificate No. UL-CA-L000433-6)Certificate of Compliance