Product selection
×

Go to details
Part number

My account

×

Product catalogue

Rotary Union – MQR

Include smoothness in your rotary applications

  • Prevent machine stops due to tube wear – Connect pneumatic circuits from a stationary inlet to a rotating outlet
  • Choose which best suits you – 1 to 16 circuits available, as well as metal & rubber seal
  • Reduce your labour time – Piping ports are aligned in spiral line.

And much more

  • Low torque: 0.003 to 0.50 Nm
  • Number of circuits: 1 to 16 circuits
  • Allowable rpm: 200 to 3000
  • Operating pressure range: -100 kPa to 1 MPa
  • Seal structure: rubber or metal.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Option
Circuits