Product selection
×

Go to details
Part number

My account

×

Product catalogue

SYJ5000, 5 Port Solenoid Valve, Base Mounted & Body Ported

  • Fluid: air
  • Operating pressure range: 0.1 - 0.7MPa
  • mm²: body ported range 3 - 3,6;
    base mounted 4,5
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temperature: max. 50°C

Configure your product

 
Function
Piping
Exhaust
Specifications
Voltage
Lead Wire
Surge Voltage Suppressor
Manual Override
Port Size
Thread
Option
Made to Order