Product selection
×

Go to details
Part number

My account

×

Product catalogue

VFN2*20N, NAMUR Interface 5 Port Solenoid Valve

  • Can be directly installed on the industrial valve actuator that complies with NAMUR
  • Solenoid options: Single or double
  • Port threads: NPT 1/4, G 1/4
  • Allowable voltage fluctuation: -15 to +10 % of rated voltage
  • Many options for electrical entry: Grommet, Grommet terminal, Conduit terminal, DIN terminal.

Configure your product

 
Solenoid
Rated Voltage
Electrical Entry
Light/Surge Voltage Suppressor
Manual Override
Thread
CE-Compliant