Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-MHF2, Air Gripper, 2 Finger, Low Profile

  • Compatible with battery manufacturing
  • Bore sizes (mm): 8, 12, 16 and 20.
  • Strokes from 4mm to 40mm.
  • Compact auto switches are directly mountable.

Configure your product

 
Bore Size
Opening and Closing Stroke
Body Option
Davači signala
Lead Wire or Prewired Connector
Number