Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

52-SY*40, 5 Port Solenoid Valve ATEX type / Base Mounted

  • Utilisation of the standard SY5/7/9000 bodies.
  • 52-SY when used with a safety barrier is certified and tested to the following ATEX classification: Ex II 2G EEx ia IIB T4..T6.
  • Two kinds of safety barriers are available.
  • Two types of plug connectors are available.
  • The terminal box type (T) is IP65 compliant.
  • Long life time (same as standard SY series).
  • Base Mounted.

Configure your product

 
Series
Type of Actuation
Pilot Type
Barrier
Electrical Entry
Lead Wire Length
Manual Override
Port Size
Thread Style