Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CG1-XC4, Air Cylinder, Double Acting, Single Rod, Dust Resistant Cylinder

  • High durability
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 1000 mm.

Configure your product

 
Magnet
Mounting
Bore
Port Thread Type
Stroke
  []
Rod End
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number
Dust Resistant Specifications