Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CG1-XC4, Longer Life Dust Resistant Round Cylinder

  • High durability
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 1000 mm.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
  []
Thread
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Pre-wired Connector
Number
Dust Resistant Specifications