Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Direct Operated Steam Type 2-Port Solenoid Valve – JSX#S

  • Applicable fluid: steam, heated water
  • Flow rate up to 12.6 l/min (water)
  • Orifice diameter: 5.6 to 7.1 mm
  • Port size: 1/4" to 3/8"
  • Body material: stainless steel, brass
  • Coil material: stainless steel
  • Enclosure: IP67.

Configure your product

 
Size
Body Material
Seal Material
Orifice Diameter, Port Size
Thread Type
Rated Voltage
Electrical Entry
Oil-free Option
Bracket